Wiki

This version (28 Sep 2012 09:00) was approved by Adrian Costina.

For component evaluation and performance purposes, as opposed to quick prototyping, the user is directed to use the part evaluation setup. This consists of:

  • 1. A controller board like the SDP-B ( EVAL-SDP-CS1Z)
  • 2. The component SDP compatible product evaluation board
  • 3. Corresponding PC software ( shipped with the product evaluation board)

The SDP-B controller board is part of Analog Devices System Demonstration Platform (SDP). It provides a high speed USB 2.0 connection from the PC to the component evaluation board. The PC runs the evaluation software. Each evaluation board, which is an SDP compatible daughter board, includes the necessary installation file required for performance testing.

Note: it is expected that the analog performance on the two platforms may differ.

resources/fpga/altera/bemicro/common_sdp.txt · Last modified: 28 Sep 2012 09:00 by Adrian Costina