This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
resources:fpga:altera:bemicro:ad8403 [28 Sep 2012 09:53] – Added common section for describing the evaluation setup and System Demonstration Platform Adrian Costina | resources:fpga:altera:bemicro:ad8403 [15 Feb 2013 15:37] – Updated uC/Probe related links Adrian Costina | ||
---|---|---|---|
Line 11: | Line 11: | ||
====== Overview ====== | ====== Overview ====== | ||
- | This lab presents the steps to setup an environment for using the **EVAL-AD8403SDZ** evaluation board together with the **BeMicro SDK** USB stick, the Nios II Embedded Development Suite (EDS) and the Micrium uC-Probe run-time monitoring tool. Below is presented a picture of the EVAL-ADN2850SDZ | + | This lab presents the steps to setup an environment for using the **EVAL-AD8403SDZ** evaluation board together with the **BeMicro SDK** USB stick, the Nios II Embedded Development Suite (EDS) and the Micrium uC-Probe run-time monitoring tool. Below is presented a picture of the EVAL-AD8403SDZ |
{{ : | {{ : | ||
Line 30: | Line 30: | ||
* [[http:// | * [[http:// | ||
* [[http:// | * [[http:// | ||
- | * [[http:// | + | * [[http:// |
====== Getting Started ====== | ====== Getting Started ====== | ||
Line 51: | Line 51: | ||
* [[http:// | * [[http:// | ||
* [[https:// | * [[https:// | ||
- | * [[http:// | + | * [[http:// |
The **Quartus II** design software and the **Nios II EDS** is available via the Altera Complete Design Suite DVD or by downloading from the web. | The **Quartus II** design software and the **Nios II EDS** is available via the Altera Complete Design Suite DVD or by downloading from the web. | ||
- | The **Micrium uC/Probe Trial** version is available via download from the web at [[http:// | + | The **Micrium uC/Probe Trial** version |
===== Downloads ===== | ===== Downloads ===== | ||
Line 145: | Line 145: | ||
**Section D** is used to update the RDAC registers by selecting a desirable value on the slider and toggling the **//Load RDACx//** switch. | **Section D** is used to update the RDAC registers by selecting a desirable value on the slider and toggling the **//Load RDACx//** switch. | ||
- | |||