This version (06 Mar 2015 11:42) was approved by larsc.The Previously approved version (30 Jan 2012 15:20) is available.Diff

Table of Contents

Altera FPGAs

Below is the list of HDL sorted by connector type and compatible Analog Devices product.

BeMicro SDK

Analog to Digital Converters

  • AD7291 8-Channel, I2C, 12-Bit SAR ADC with Temperature Sensor
  • AD7298 8-Channel, 1MSPS, 12-Bit SAR ADC with Temperature Sensor
  • AD7980 16-Bit, 1 MSPS PulSAR® ADC in MSOP/QFN
  • AD7982 18-Bit, 1 MSPS PulSAR® 7.0 mW ADC in MSOP/QFN
  • AD7983 16-Bit, 1.33 MSPS PulSAR ADC in MSOP/QFN
  • AD7984 18-Bit, 1.33 MSPS PulSAR 10.5 mW ADC in MSOP/QFN

Digital to Analog Converters

  • AD5415 Dual 12-Bit, High Bandwidth, Multiplying DAC with 4 Quadrant Resistors and Serial Interface
  • AD5421 16 Bit, Serial Input, Loop-Powered, 4 mA to 20 mA DAC
  • AD5449 Dual 12-Bit, High Bandwidth Multiplying DAC with Serial Interface
  • AD5541A 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-Bit nanoDAC™
  • AD5542A 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-Bit nanoDAC™
  • AD5543 Current Output / Serial Input, 16 Bit DAC
  • AD5553 Current Output / Serial Input, 14 Bit DAC
  • AD5629R Octal, 12-bit, I2C VOLTAGE OUTPUT denseDAC with 5 ppm/°C On-Chip Reference
  • AD5668 Octal 16-bit SPI Voltage Output denseDAC with 5ppm/°C On-Chip Reference
  • AD5669R Octal, 16-bit, I2C VOLTAGE OUTPUT denseDAC with 5 ppm/°C On-Chip Reference
  • AD5755 Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC, Dynamic Power Control
  • AD5755-1 Quad Channel, 16-Bit, Serial Input, 4-20mA & Voltage Output DAC, Dynamic Power Control, HART Connectivity
  • AD5757 Quad Channel, 16-Bit, Serial Input, 4-20mA Output DAC, Dynamic Power Control, HART Connectivity
  • AD5781 True 18-Bit, Voltage Output DAC ±0.5 LSB INL, ±0.5 LSB DNL
  • AD5791 1 ppm 20-Bit, ±1 LSB INL, Voltage Output DAC

Digital Potentiometers

  • ADN2850 Nonvolatile Memory, Dual 1024-Position Digital Resistor
  • AD5172 256-Position, One-Time Programmable, Dual Channel, I2C Digital Potentiometer
  • AD5235 Nonvolatile Memory, Dual 1024-Position Digital Potentiometer
  • AD5252 I2C, Nonvolatile Memory, Dual 256-Position Digital Potentiometer
  • AD5254 Quad 256-Position I2C Nonvolatile Memory, Digital Potentiometer
  • AD5270 1024-Position, 1% Resistor Tolerance Error, SPI Interface and 50-TP Memory Digital Rheostat
  • AD5272 1024-Position, 1% Resistor Tolerance Error, Single Channel I2C Interface and 50-TP Memory Digital Rheostat
  • AD8403 4-Channel Digital Potentiometer

Direct Digital Synthesis ( DDS) & Modulators

  • AD9833 Low Power, 12.65 mW, 2.3 V to +5.5 V, Programmable Waveform Generator
  • AD9834 20 mW Power, 2.3 V to 5.5 V, 75 MHz Complete DDS
  • AD9837 Low Power, 8.5 mW, 2.3 V to 5.5 V, Programmable Waveform Generator
  • AD9838 11 mW Power, 2.3V to 5.5V, Complete DDS

Circuits from the Lab

  • CN0150 Software Calibrated, 1 MHz to 8 GHz, 70 dB RF Power Measurement System Using the AD8318 Logarithmic Detector
  • CN0178 Software-Calibrated, 50 MHz to 9 GHz, RF Power Measurement System
  • CN0187 Crest Factor, Peak, and RMS RF Power Measurement Circuit Optimized for High Speed, Low Power, and Single 3.3 V Supply
  • CN0188 Low Cost, Level Shifted Low Side Current Monitor for Negative High Voltage Rails
  • CN0194 Galvanically Isolated, 2-Channel, 16-Bit, Simultaneous Sampling, Daisy-Chained Data Acquisition System
  • CN0204 Flexible, High Voltage, High Accuracy, Low Drift PLC/DCS Analog Output Module
  • CN0216 Precision Weigh Scale Design Using the AD7791 24-Bit Sigma-Delta ADC with External ADA4528-1 Zero-Drift Amplifiers
  • CN0218 500 V Common-Mode Voltage Current Monitor

CED1Z

Analog to Digital Converters

  • AD7621 16-Bit, 2 LSB INL, 3 MSPS PulSAR® ADC
  • AD7626 16-Bit, 10 MSPS, PulSAR Differential ADC
  • AD7671 16-Bit 1 MSPS Bipolar PulSAR® ADC
  • AD7938 8-Channel, 1.5 MSPS, 12-Bit Parallel ADC with a Sequencer
resources/fpga/altera/all_hdl.txt · Last modified: 06 Mar 2015 11:42 by larsc