The ADIS16IMU4/PCBZ is a kit of components that simplifies the process of connecting ADIS1646x IMU products to an embedded processor development platform or to the EVAL-ADIS2 evaluation system. This kit has four KEY components: interface board, stand-off, mounting hardware and a ribbon cable.
NOTE: The ADIS16IMU4/PCBZ kit DOES NOT include any of the IMU products that it supports. Those parts must be ordered separately.
Click here to order the ADIS16IMU4/PCBZ
* ADIS1646x-Compatible Breakout Board
* 44mm x 47mm Interface Board Size
* M2x0.4mm Mounting Hardware Kit
* 7mm Spacer for flat surface interface
* 16-pinm 12-inch Ribbon Cable
* RoHS Compliant
* Industrial Instrumentation
* Robotics
* Platform stabilization systems
* Personnel tracking
The ADIS16IMU4/PCBZ provides support for the following IMU models:
In the interface PCB size is approximately 44mm x 47mm and has a thickness of ~1.6mm (0.063“). It has four mounting holes, located in each corner of the PCB, which have a basic diameter of 2.46mm and are located 2.2mm from each edge of the board. J1 is a 2×8 header with 2mm spacing, which supports standard 1mm ribbon cable connections. J2 is a 2×7 socket with 1mm spacing, which provides a direct connection to the Inertial Measurement Unit.
Insert schematic picture and/or a complete pin assignment list
J1 PIN | J2 PIN | FUNCTION |
---|---|---|
1 | 8 | Reset (Active Low) |
2 | 3 | SPI, SCLK (Serial Clock) |
3 | 6 | SPI, ~CS (Chip Select, Active Low) |
4 | 4 | SPI, DOUT (Data Output) |
5 | N/C | Not used |
6 | 5 | SPI, DIN (Data Input) |
7 | 13 | Ground |
8 | 13 | Ground |
9 | 13 | Ground |
10 | 14 | VDD (Power Supply) |
11 | 14 | VDD (Power Supply) |
12 | 14 | VDD (Power Supply) |
13 | 1 | Data ready |
14 | 2 | Input clock (data sampling) |
15 | N/C | Not used |
16 | N/C | Not used |
Check out the TCSD series from Samtec, to purchase ribbon cable assemblies, which will mate to J1, on the |ADIS16IMU1/PCB and the EVAL-ADIS2.
JUMPER | SETTING |
---|---|
JP1 | +3.3V |
JP2 | Not used, may want to leave it in place for safety reasons |