Welcome to Circuits from the Lab Reference Designs from Analog Devices!
Circuits from the Lab reference designs are designed, developed, produced, maintained, and supported by Analog Devices Inc (ADI) engineers. The reference designs cover all technology facets across Analog Devices to provide high quality hardware and software solutions which can be used directly in your applications.
Circuits from the Lab reference designs enable system and sub-system level prototyping and proof of concepts design work. Have a look at this short video to learn more.
The application hardware is designed to be modular and plug and play, fitting into many industry standard form factors such as Arduino, Raspberry Pi Hats, peripherals modules (PMODs), FPGA mezzanine cards (FMC), Feather Wings, and more. Each board can be purchased directly on Analog.com or via one of the authorized distributors. All the design files for the hardware can be downloaded directly from their respective Analog.com web pages, making it easy to integrate the solution into your design.
The software is also modular in design as well as open-source, and the source code can be obtained through the Analog Devices GitHub Repository. Being made up of several layers, the software infrastructure is designed not for a single device, rather scale to thousands of devices making it easier to put larger systems together faster. This also makes it easier to go from one reference design to another without having to relearn the software stack. It also makes it easier to connect all designs to higher level tools such as MATLAB, Python, LabVIEW, and others. ADI provides:
Documentation is extremely important and there are typically two documents that accompany any individual reference design.
Visit the Circuit from the Lab channel on YouTube, and check out the various unboxing videos, getting started guides, application demos, tutorials and more!
For a complete list of Circuit from the Lab reference design projects and user guides use the link below.
Analog Devices provides support for all the reference designs using the online support forums. If you have any questions please post them here.
Circuit from the Lab Legal Disclaimer
End of Page