After following the instructions in the Software Procedures section, set up the evaluation and SDP boards as detailed in this section.
Link Numbers | Colour | Default Position | Descirption |
---|---|---|---|
LK7 | Black | A | DVDD voltage select: Pos A: DVDD is connected to 3.3V Pos B: DVDD is connected to AVDD |
LK8 | Black | A | IOVDD voltage select: Pos A: sets IOVDD to 3.3v LDO supply Pos B: sets IOVDD to external source |
LK9 | Black | C | AVDD voltage select: Pos A: sets AVDD to 3.3v LDO supply Pos B: sets AVDD to external source Pos C: sets AVDD to 5V LDO Supply |
LK10 | Black | Uninserted | Used as external AVDD voltage connector for scp boards |
LK11 | Black | Uninserted | Used as external IOVDD voltage connector for scp boards |
LK12 | Black | A | Used for stacking of Eval boards. To select Eval board(CS_N): Pos A(1-2): selects eval board 1 (CS_ARD_1) Pos B(2-3): selects eval board 2 (CS_ARD_2) |
LK13 | Black | Uninserted | This link shorts AIN1 to AIN2. This is useful to perform noise tests on the AD7192 |
Functionality:
Connection | Function |
---|---|
1 | Ground/Sheild |
2 | Excitation- |
3 | External Reference - |
4 | AIN 3 with DC filtering |
5 | AIN 4 with DC filtering |
6 | External Reference + |
7 | Excitation+ |
8 | Ground/Sheild |
Functionality:
-ALL INSERTED
Connection | Function |
---|---|
1-2 | AVDD |
3-4 | AIN1 |
5-6 | AIN2 |
7-8 | AINCOM |
Connector | Function |
---|---|
P3 Pin 1-2 | External IOVDD connection |
P3 Pin 3-4 | External AVDD connection |
LK10 | External AVDD connection for SCP Boards |
LK11 | External IOVDD connection for SCP Boards |
SDP 120 Pin Connector P5 | Function | Arduino connector P6,P7,P9,P10 |
---|---|---|
3,4 | GND | P7-6,P7-7 |
5 | V_USB | P7-5 |
6,11,17,23,28,36,40,46,52 | GND | P9-7 |
56 | EEPROM_A0 | - |
58,63,69,75 | GND | - |
78 | SYNC_IN | P10-5 |
79 | SCL | P10-10 |
80 | SDA | P10-9 |
81 | GND | - |
82 | SCLK | P10-6 |
83 | SDO/MSIO | P10-5 |
84 | SDI/MOSI | P10-4 |
85 | CS_N | P9-3,P9-2 |
86,93,98,109,115 | GND | - |
116 | VIO | P7-2 |
117,118 | GND | - |
Connection | Function | Connection | Function |
---|---|---|---|
1 | CS_N | 7 | - |
2 | DIN | 8 | - |
3 | DOUT | 9 | - |
4 | SCLK | 10 | - |
5 | GND | 11 | GND |
6 | IOVDD | 12 | IOVDD |
There are 3 SMB connections on the board. To allow clock signals and reference into the board.
The evaluation board receives power through the controller board when connected to the PC via USB. Linear regulators generate the required power supply levels from the applied USB voltage.
There are four primary signals: CS, SCLK, SDI, and SDO/RDY (all are inputs, except for SDO/RDY, which is an output).
For an introduction to the Serial Peripheral Interface (SPI), click here
Board should be correctly connected to ACE
Search for the Configuration register
The General purpose inout pins are powered by AVDD/AVSS. They can be used to provide AC-Excitation signals for AC-Excited sensors, using 2 or 4 outputs. Can be used to automatically control an external multiplexer. Other optional functions include Current Source outputs , 2nd Reference input, Power-down switch.
GPIO | Bit Name | Functionality |
---|---|---|
BPDSW | BPDSW | Bridge power-down switch |
P3 | P3DAT | Digital Output P3 |
P2 | P2DAT | Digital Output P2 |
P1 | P1DAT | Digital Output P1/REFIN2+ |
P0 | P0DAT | Digital Output P0/REFIN2- |
The evaluation board highlights the functionality of the GPIOs