This version (11 Mar 2024 16:33) was approved by Sarah Hanley.
AD4131-8 Evaluation Board User Guide
The EVAL-AD4131-8WARDZ evaluation kit features the AD4131-8 16-bit, ultra-low power,
low noise analog-to-digital converter (ADC).
The EVAL-AD4131-8WARDZ board connects to the USB port of the PC by connecting to the EVAL-SDP-CK1Z motherboard. A 5V USB supply via the PC is regulated to 3.3 V to supply the AD4131-8 and support all necessary components.
The AD4131-8 ACE Plugin fully configures the AD4131-8 device register functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.
The EVAL-AD4131-8WARDZ is an evaluation board that allows the user to evaluate the features of
the ADC. The user PC software executable controls the AD4131-8 over the USB through the EVAL-SDP-CK1Z System Demonstration Platform (SDP) board.
Full specifications on the AD4131-8 are available in the product data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.
Features
Full featured evaluation board for the AD4131-8
PC control in conjunction with Analog Devices, Inc. System
-
PC software for control and data analysis (time domain)
Standalone capability
Equipment Needed
-
-
DC signal source
-
PC running Windows with
USB 2.0 port
Required Software
Quick Start Guide
To begin using the evaluation board, do the following:
With the SDP-K1 board disconnected from the
USB port of the PC, install the ACE software (can be downloaded online). Restart the PC after the software installation is complete. (For complete software installation instructions, see the Evaluation Software section.)
Connect the SDP-K1 board to the EVAL-AD4131-8WARDZ board.
Connect the SDP-K1 board to the PC using the supplied
USB cable. Choose to automatically search for the drivers for the SDP-K1 board if prompted by the operating system.
From the Programs menu, go to the Analog Devices subfolder, and click ACE to launch the AD4131-8 ACE Plugin (see the Launching the Software section).
Hardware Guide
Visit the hardware guide chapter here
Contents of the Hardware guide:
-
-
-
-
-
-
-
-
-
Software Guide
Visit the software guide chapter here
Contents of the Software guide:
-
-
-
-
-
-
-
-
-
-
-
-
-
-