The AD-VIPER-SL is a Gigabit Multimedia Serial Link (GMSL)-enabled NVIDIA Jetson Xavier NX-based hardware and software solution that allows for prototyping with GMSL technology. This solution creates a scalable, user friendly, GMSL platform for receiving and transmitting data over GMSL. It supports two forms of camera input -- either straight CSI data coming through a SAMTEC connector from a GMSL evaluation kit, or via camera modules using GMSL2 or GMSL1 technology to connect to the on-board MAX96724 via COAX connectors. The package also includes software tools to enable development of GMSL applications. Among these tools are modified L4T kernels that support certain camera modules and documentation that allows any user to update these kernels for their specific hardware needs. The design also incorporates the MAX96724GTN/VY+ Quad tunneling GMSL2/1 to CSI-2 deserializer and MAX96717GTJ/VY+ CSI-2 to GMSL2 serializer and provides a reliable platform to evaluate high-bandwidth GMSL.
MAX96724 Interfaces to Jetson SOM | |
Interface | Detailed Description |
2x I2C | 1x I2C, and 1x I2C PT. 400 kbps speeds |
GPIO Signals | MFP0, MFP1, MFP4, MFP5, PWDNB |
MIPI CSI-2 | CSI-2 v1.3 DPHY v1.2 |
CSI SAMTEC Interfaces to Jetson SOM | |
2x I2C | 1x I2C, and 1x I2C PT. 400 kbps speeds |
GPIO Signals | ERRB, FSYNC0, RESET, LOCK |
Oscillator | Configurable speed oscillator signal between 15 MHz and 40 MHz |
1x SPI | 25 MHz Serial Peripheral Interface (SPI). Non-standard SPI used for GMSL devices |
CSI-2 v1.3 | 4×2, 2×4 CSI-2 DPHY v1.2 |
Power | 12 V, 5 V, 1.8 V |
GMSL Inputs | |
4x High Speed COAX Connector | 59S2AQ-40MT5-Z_1 |
GMSL2 | 3 Gbps, 6 Gbps, COAX |
Protocol | GMSL1/2 |
PoC | 5 V, 8 V, 12 V |
GMSL Output | |
1x High Speed COAX Connector | 59S2AQ-40MT5-Z_1 |
GMSL2/3 | 3 Gbps, 6 Gbps, 12 Gbps, COAX |
Protocol | GMSL1/2/3 |
Display Outputs | |
HDMI 2.0a/b | Up to 6 Gbps, 4Kp60 |
Other Interfaces | |
PCIe Gen 3/4 | 1×1 Gen3 + 1×4 Gen4 |
USB | 4x USB 3.1 Type A |
Micro USB Input | USB 2.0 |
Ethernet | 10/100/1000 BASE-T Ethernet with PoE |
GPIO | |
Power | 12 V Power Barrel Jack Input |
The GMSL Linux kernel drivers, the complete Linux distributions for the supported processing platforms, and software user guides can be found on the Analog Devices GMSL GitHub repository.
Get complete access to hardware configuration, design files, and procedure on how to use the AD-VIPER-SL Carrier Board:
For questions and more information, please contact us on the Analog Devices Engineer Zone.