Both sides previous revisionPrevious revision | Next revisionBoth sides next revision |
resources:eval:user-guides:ad-fmcomms2-ebz:introduction [03 Dec 2014 15:30] – [AD-FMCOMMS2/3/4/5-EBZ Introduction] - point back to other boards Robin Getz | resources:eval:user-guides:ad-fmcomms2-ebz:introduction [03 Feb 2015 22:01] – Add table Robin Getz |
---|
The difference between the AD9361 (2 Rx, 2 Tx) and AD9364 (1 Rx, 1 Tx) is the number of channels. Software, HDL, pinout, etc - is all exactly the same. | The difference between the AD9361 (2 Rx, 2 Tx) and AD9364 (1 Rx, 1 Tx) is the number of channels. Software, HDL, pinout, etc - is all exactly the same. |
| |
The [[../ad-fmcomms2-ebz|AD-FMCOMMS2-EBZ]] board, in simple terms, is just the AD9361 in a 2 x 2 RF configuration. Hence the features and capabilities of the device extends to the board. The board includes a narrow tuning range balun, which is performance optimized for 2.4GHz, and provides datasheet specifications. | \\ |
| \\ |
| |
The [[../ad-fmcomms3-ebz|AD-FMCOMMS3-EBZ]] board, in simple terms, is just the AD9361 in a 2 x 2 RF configuration. Hence the features and capabilities of the device extends to the board. The board includes a wide tuning range balun, which is close to datasheet specifications. | ^ Board ^ AD936x Device ^ Simultaneous \\ Tx / Rx ^ Tx \\ (Ranges) ^ Rx \\ (Ranges) ^ Purpose ^ |
| | [[../ad-fmcomms2-ebz|AD-FMCOMMS2-EBZ]] | 1 x AD9361 | 2 x 2 | 2 (2400 - 2500 MHz) | 2 (2400 - 2500 MHz) | Best RF performance in a narrow range | |
| | [[../ad-fmcomms3-ebz|AD-FMCOMMS3-EBZ]] | 1 x AD9361 | 2 x 2 | 2 (70 - 6000 MHz) | 2 (70 - 6000 MHz) | Software test and waveform development | |
| | [[../ad-fmcomms4-ebz|AD-FMCOMMS4-EBZ]] | 1 x AD9364 | 1 x 1 | 1 (2400 - 2500 MHz) \\ 1 (70 - 6000 MHz) | 1 (2400 - 2500 MHz) \\ 1 (70 - 6000 MHz) | |
| | [[../ad-fmcomms5-ebz|AD-FMCOMMS5-EBZ]] | 2 x AD9361 | 4 x 4 | 4 (2400 - 2500 MHz) \\ 4 (70 - 6000 MHz) | 4 (2400 - 2500 MHz) \\ 4 (70 - 6000 MHz) | MIMO test platform, can be synchronized in the RF domain | |
| |
| The [[../ad-fmcomms2-ebz|AD-FMCOMMS2-EBZ]] board, in simple terms, is just the AD9361 in a 2 x 2 RF configuration. Hence the features and capabilities of the device extends to the board. The board includes a narrow tuning range balun, which is performance optimized for 2.4GHz, and provides datasheet specifications. If you want a different range, you can change baluns (footprint compatible options are available). |
| |
| The [[../ad-fmcomms3-ebz|AD-FMCOMMS3-EBZ]] board, in simple terms, is just the AD9361 in a 2 x 2 RF configuration. Hence the features and capabilities of the device extends to the board. The board includes a wide tuning range RF transformer, which is close to datasheet specifications, but may not meet all specs over the entire 70 - 6000 MHz RF range. |
| |
The [[../ad-fmcomms4-ebz|AD-FMCOMMS4-EBZ]] board, in simple terms, is just the AD9364 in a 1 x 1 RF configuration. Hence the features and capabilities of the device extends to the board. The board includes both a narrow and wide tuning range balun on a multiplexed input/output. | The [[../ad-fmcomms4-ebz|AD-FMCOMMS4-EBZ]] board, in simple terms, is just the AD9364 in a 1 x 1 RF configuration. Hence the features and capabilities of the device extends to the board. The board includes both a narrow and wide tuning range balun on a multiplexed input/output. |