This shows you the differences between two versions of the page.
Previous revisionNext revision | |||
— | resources:eval:user-guides:ad-fmcomms2-ebz:introduction [14 Oct 2014 22:44] – fix title Robin Getz | ||
---|---|---|---|
Line 1: | Line 1: | ||
+ | ====== AD-FMCOMMS2/ | ||
+ | {{ : | ||
+ | |||
+ | The AD-FMCOMMS[2345]-EBZ cards are a high-speed analog module designed to showcase the [[adi> | ||
+ | |||
+ | The difference between the AD9361 (2 Rx, 2 Tx) and AD9364 (1 Rx, 1 Tx) is the number of channels. Software, HDL, pinout, etc - is all exactly the same. | ||
+ | |||
+ | The AD-FMCOMMS2-EBZ board, in simple terms, is just the AD9361 in a 2 x 2 RF configuration. Hence the features and capabilities of the device extends to the board. The board includes a narrow tuning range balun, which is performance optimized for 2.4GHz, and provides datasheet specifications. | ||
+ | |||
+ | The AD-FMCOMMS3-EBZ board, in simple terms, is just the AD9361 in a 2 x 2 RF configuration. Hence the features and capabilities of the device extends to the board. The board includes a wide tuning range balun, which is close to datasheet specifications. | ||
+ | |||
+ | The AD-FMCOMMS4-EBZ board, in simple terms, is just the AD9364 in a 1 x 1 RF configuration. Hence the features and capabilities of the device extends to the board. The board includes both a narrow and wide tuning range balun on a multiplexed input/ | ||
+ | |||
+ | The AD-FMCOMMS5-EBZ board, in simple terms, is two AD9361s in a 4 x 4 RF configuration, | ||
+ | |||
+ | ===== Applications ===== | ||
+ | |||
+ | * Wireless communications demonstration and learning tool | ||
+ | * Remote radio head | ||
+ | * Software-defined radio | ||
+ | * Satellite modems | ||
+ | * Test and measurement equipment | ||
+ | * Radar and advanced imaging | ||
+ | * General purpose data acquisition | ||
+ | |||
+ | ===== Specifications & Features ===== | ||
+ | |||
+ | * General purpose design suitable for any application | ||
+ | * Software tunable across wide frequency range (70MHz to 6GHz) | ||
+ | * Less than 200kHz to 56MHz channel bandwidth | ||
+ | * Powered from single FMC connector | ||
+ | * Supports MIMO radio, with less than 1 sample sync on both ADC and DAC | ||
+ | * Includes schematics, layout, BOM, HDL, Linux drivers and application software | ||
+ | * Supports add on cards for spectrum specific designs (PA, LNA etc) | ||
+ | * SPI access for all device registers | ||
+ | |||
+ | {{navigation AD-FMCOMMS2-EBZ# |