Both sides previous revisionPrevious revision | Next revisionBoth sides next revision |
resources:eval:user-guides:ad-fmcomms2-ebz:introduction [29 Aug 2013 08:50] – [Specifications & Features] Lars-Peter Clausen | resources:eval:user-guides:ad-fmcomms2-ebz:introduction [22 Jan 2014 15:02] – add comms2/3/4 Robin Getz |
---|
====== AD-FMCOMMS2-EBZ Introduction ====== | ====== AD-FMCOMMS2/3/4-EBZ Introduction ====== |
| |
{{ :resources:eval:user-guides:ad-fmcomms2-ebz:ad9361_plus_zed.png?direct&300|}} | {{ :resources:eval:user-guides:ad-fmcomms2-ebz:ad9361_plus_zed.png?direct&300|}} |
| |
The AD-FMCOMMS2-EBZ is a high-speed analog module designed to showcase the [[adi>AD9361]], a high performance, highly integrated RF agile transceiver intended for use in RF applications, such as 3G and 4G base station applications and software defined radios. Its programmability and wideband capability make it ideal for a broad range of transceiver applications. The device combines an RF front end with a flexible mixed-signal baseband section and integrated frequency synthesizers, simplifying design-in by providing a configurable digital interface to a processor or FPGA. The AD9361 chip operates in the 70MHz to 6GHz range, covering most licensed and unlicensed bands. The board, due to discrete external components may have less performance on some of the RF input/output connectors (for example - be specifically tuned to 2.4GHz). It supports channel bandwidths from less than 200kHz to 56MHz by both changing sample rate, and by changing digital filters, and decimation inside the AD9361 itself. | The AD-FMCOMMS[234]-EBZ cards are a high-speed analog module designed to showcase the [[adi>AD9361]] or [[adi>9364]], a high performance, highly integrated RF agile transceiver intended for use in RF applications, such as 3G and 4G base station applications and software defined radios. Its programmability and wideband capability make it ideal for a broad range of transceiver applications. The device combines an RF front end with a flexible mixed-signal baseband section and integrated frequency synthesizers, simplifying design-in by providing a configurable digital interface to a processor or FPGA. The AD9361 and AD9364 chip operates in the 70MHz to 6GHz range, covering most licensed and unlicensed bands. The boards, due to discrete external components may have less performance on some of the RF input/output connectors (for example - the FMCOMMS2 is specifically tuned to 2.4GHz). The AD9361 and AD9364 both supports channel bandwidths from less than 200kHz to 56MHz by both changing sample rate, and by changing digital filters, and decimation inside the device itself. |
| |
The AD-FMCOMMS2-EBZ board, in simple terms, is just the AD9361 in a 2 x 2 RF configuration. Hence the features and capabilities of the device extends to the board. The board is fully customizable by software without any hardware changes, providing options for GPS or IEEE 1588 Synchronization, and MIMO configurations. | The difference between the AD9361 (2 Rx, 2 Tx) and AD9364 (1 Rx, 1 Tx) is the number of channels. Software, HDL, pinout, etc - is all exactly the same. |
| |
| The AD-FMCOMMS2-EBZ board, in simple terms, is just the AD9361 in a 2 x 2 RF configuration. Hence the features and capabilities of the device extends to the board. The board includes a narrow tuning range balun, which is performance optimized for 2.4GHz, and provides datasheet specifications. |
| |
| The AD-FMCOMMS3-EBZ board, in simple terms, is just the AD9361 in a 2 x 2 RF configuration. Hence the features and capabilities of the device extends to the board. The board includes a wide tuning range balun, which gets close to datasheet specifications. |
| |
| The AD-FMCOMMS4-EBZ board, in simple terms, is just the AD9364 in a 1 x 1 RF configuration. Hence the features and capabilities of the device extends to the board. The board includes both a narrow and wide tuning range balun on a multiplexed input/output. |
| |
===== Applications ===== | ===== Applications ===== |