Configuration Options for AD9361/AD9364 boards
By default, the AD-FMCOMMS2-EBZ, AD-FMCOMMS4-EBZ and ARRADIO board includes the Johanson Technology's 2450BL15B050E 2.45 GHz Balun. This balun is rated for a operating frequency of 2400~2500 MHz. If you want to evaluate the part outside of this frequency range, an alternative balun should be installed. A list of alternative baluns are below:
Receive Balun
Manufacturer | Frequency (MHz) | Balun number | Impedance | AC coupling |
TDK | 350 | HHM1591D1 | 50/100 | 100pF |
TDK | 900 | HHM1564A4 | 50/200 | 100pF |
Johanson | 1450 | 1450BL15A200E | 50/200 | 20pF |
Johanson | 1600 | 1600BL15B050E | 50/50 | 20pf |
Anaren | 1631 | BD1631J50100A00 | 50/100 | 18pF |
Johanson | 2450 | 2450BL15B200E | 50/200 | 9pF |
Johanson | 2450 | 2450BL15B050E | 50/50 | 18pF |
Hitachi | 3000 | ESLT-S370KBI | 50/50 | 10pF |
Johanson | 5400 | 5400BL15K050E | 50/50 | 10pF |
Hitachi | 5000 | ESLT_S540E | 50/50 | 10pF |
Transmit Balun
Manufacturer | Frequency (MHz) | Balun number | Impedance |
TDK | 350 | HHM1591D1 | 50/100 |
Johanson | 900 | 0900BL15C050E | 50/50 |
Johanson | 1600 | 1600BL15B050E | 50/50 |
Johanson | 1600 | 1600BL15B050E | 50/50 |
Johanson | 1850 | 1850BL15B050E | 50/50 |
Johanson | 2450 | 2450BL15B050E | 50/50 |
Johanson | 3700 | 3700BL15B050E | 50/50 |
Johanson | 5400 | 5400BL15K050E | 50/50 |
Johanson | 5400 | 5400BL15K050E | 50/50 |