This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:ad-fmcomms1-ebz:hardware:functional_overview [07 Aug 2014 21:32] – [Optional add-on boards] Charly El-Khoury | resources:eval:user-guides:ad-fmcomms1-ebz:hardware:functional_overview [09 Feb 2021 16:06] (current) – add retired Robin Getz | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== AD-FMCOMMS1-EBZ Functional Overview ====== | ====== AD-FMCOMMS1-EBZ Functional Overview ====== | ||
+ | {{page>/ | ||
A functional block diagram of the system is given below. The system consists of four functional partitions - transmit path, receive path, clocking and power supply. | A functional block diagram of the system is given below. The system consists of four functional partitions - transmit path, receive path, clocking and power supply. | ||
Line 67: | Line 67: | ||
| [[adi> | | [[adi> | ||
| [[adi> | | [[adi> | ||
- | | [[adi>ADP150/1]] | Ultra low noise, 150/200 mA LDO | | + | | [[adi>ADP151]] | Ultra low noise, 150/200 mA LDO | |
| [[adi> | | [[adi> | ||
Line 80: | Line 80: | ||
{{ : | {{ : | ||
- | {{navigation AD-FMCOMMS1-EBZ# | + | {{navigation AD-FMCOMMS1-EBZ# |