The AD-APARD32690-SL is an Arduino Form-factor Development Platform based on MAX32690 ARM Cortex-M4 Microcontroller, targeted for prototyping intelligent, secure, and connected industrial field devices. Some of the main features and benefits include:
Computing Resources | |
---|---|
CPU | MAX32690 Ultralow Power ARM Cortex-M4 with FPU-Based Microcontroller (MCU) with 3 MB Flash and 1 MB SRAM |
Memory | 1 Gb RAM |
Storage | 64 Mb QSPI Flash |
Security | MAXQ1065 Ultralow Power Cryptographic Controller with ChipDNATM |
Connectivity | |
Ethernet | ADIN1110 Robust, Industrial, Low Power 10BASE-T1L Ethernet MAC-PHY |
WiFi | NINA-W102 - IEEE 802.11b, IEEE 802.11g, IEEE 802.11n |
Bluetooth | Bluetooth 5.2 LE Radio |
USB | USB 2.0 |
Power supply | |
External power | 5V DC to 28V DC |
USB-C | 5 V at 3 A, without power negotiation |
Hardware design files:
The development kit is delivered with a set of accessories required to put the system together and get it up and running in no time.
This is what you'll find in the development kit box:
The AD-APARD32690-SL firmware is based on ADI's open-source no-OS framework. It includes the bare-metal device drivers for all the components in the system as well as example applications enabling connectivity via the 10BASE-T1L interface for system configuration and data transfer.
For questions and more information please contact us on the Analog Devices Engineer Zone.