The SDP-B is used as part of the evaluation system for many ADI components. The SDP-B board is designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. The SDP provides USB connectivity through a USB 2.0 high speed connection to the computer allowing users to evaluate components on this platform from a PC application. The SDP-B is based on ADSP-BF527 Blackfin processor, with the Blackfin processor peripheral communication lines available to the component daughter board through the two identical 120-pin small footprint connectors
Getting Started - provides software and hardware installation procedure, PC system requirements and basic board information.
Hardware Description - provides information on the EVAL-SDP-CB1Z components.
Schematics - provides schematics and other hardware documents.
Peripherals Explained - outlines the peripherals on the SDP-B and their implementation.
The board features:
For more information, go to The ADI web site.