Wiki

This version (03 Jan 2021 22:14) was approved by Robin Getz.The Previously approved version (16 May 2019 16:48) is available.Diff

30kW SiC Bidirectional Charger

Features

  • 3- Phase Interleaved Bidirectional charging
  • Buck mode in both directions
  • Boost mode in both directions
  • Typical efficiency - 98%
  • Half Bridge Topology with SiC Power Switchs
  • 1200V, 50A, 80kHz switching
  • Synchronous and Asynchronous Switching

Block Diagram

Product Details

The DC-DC Charger is a bidirectional charger for industrial applications. it can chage to 30KW typical power levels, with a 1000V Dc Link voltage to a battery voltage of 750V. Charging current can be up to 100A typically or 150A maximum. An efficiency of 98% can be expected with SiC power switch's, with a minimum efficiency at full load (35ºC) of 97%.


Safety Notice

SAFETY NOTICE - This is a high Voltage Board 1000V. Only qualified person to test this device in a suitable Lab environment.


resources/eval/eval-dcdc-charger.txt · Last modified: 03 Jan 2021 22:12 by Robin Getz