Documentation and software updates for using the AD9785/AD9787/AD9788 Evaluation Boards are included in individual, self-extracting update files.
Download the AD978x Update
The Data Pattern Generator is a bench-top instrument for driving vectors into Analog Devices' high-speed Digital-to-Analog converters. The DPG connects to a PC over USB, and allows a user to download a vector from their PC into the DPG’s internal memory. Once downloaded, the vector can be played out to an attached Evaluation Board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.
For more information on the DPG line of pattern generators and software: