This version (28 Feb 2013 17:00) was approved by mfowler.The Previously approved version (28 Jan 2012 00:42) is available.Diff

AD973x Evaluation Board

Documentation and software updates for using the AD9734/AD9735/AD9736 Evaluation Boards are included in a self-extracting update file. Documentation can also be downloaded individually below.

Files included in the AD973X Update:

Download the AD9736 Update

Data Pattern Generator

The Data Pattern Generator is a bench-top instrument for driving vectors into Analog Devices' high-speed Digital-to-Analog converters. The DPG connects to a PC over USB, and allows a user to download a vector from their PC into the DPG’s internal memory. Once downloaded, the vector can be played out to an attached Evaluation Board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software:

resources/eval/dpg/eval-ad973x.txt · Last modified: 28 Feb 2013 17:00 by mfowler