world leader in high performance signal processing
This version (21 Mar 2013 02:35) was approved by mfowler.The Previously approved version (28 Feb 2013 17:01) is available.Diff

AD9739A & AD9737A Evaluation Board

Documentation and software updates for using the ad9739a ad9737a Evaluation Boards are included in a self-extracting update file. Documentation can also be downloaded individually below.

Files included in the AD9739A Update:

Download the AD9739A Update

Data Pattern Generator

The Data Pattern Generator is a bench-top instrument for driving vectors into Analog Devices' high-speed Digital-to-Analog converters. The DPG connects to a PC over USB, and allows a user to download a vector from their PC into the DPG’s internal memory. Once downloaded, the vector can be played out to an attached Evaluation Board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software: