This version (28 Feb 2013 16:59) was approved by mfowler.The Previously approved version (28 Jan 2012 00:34) is available.Diff

AD970X Evaluation Board

Documentation and software updates for using the AD9704/AD9705/AD9706/AD9707 Evaluation Boards are included in individual, self-extracting update files.

Files included in the AD970X Update:

Data Pattern Generator

The Data Pattern Generator is a bench-top instrument for driving vectors into Analog Devices' high-speed Digital-to-Analog converters. The DPG connects to a PC over USB, and allows a user to download a vector from their PC into the DPG’s internal memory. Once downloaded, the vector can be played out to an attached Evaluation Board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software:

resources/eval/dpg/eval-ad970x.txt · Last modified: 28 Feb 2013 16:58 by mfowler