world leader in high performance signal processing
This version (28 Jan 2015 22:52) was approved by mfowler.The Previously approved version (31 Jan 2014 23:53) is available.Diff

AD9142 Evaluation Board

The AD9142 evaluation boards…

Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files.

Files included in the AD9142 Update:

Item AD9142-M5372-EBZ AD9142-M5375-EBZ
Quick Start ad9142-m5372-ebz ad9142-m5375-ebz
Schematics RevARevA
Bill of MaterialsRevARevA
PCB Gerber Files RevARevA
PCB BRD File RevARevA
PCB Layout PDF RevARevA

Download the AD9142(A) & AD9139 Update

Data Pattern Generator

The Data Pattern Generator is a bench-top instrument for driving vectors into Analog Devices' high-speed Digital-to-Analog converters. The DPG connects to a PC over USB, and allows a user to download a vector from their PC into the DPG’s internal memory. Once downloaded, the vector can be played out to an attached Evaluation Board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software: