This is an old revision of the document!
6G FR3 Reference Design
6-18 GHz RF Front-End Design includes complete TX and RX signal chains with 4 GHz of iBW. The design supports both 5G/6G signal generation and spectrum analyzer/demodulator. I/Q IF ports are provided for TX inputs and RX outputs, there's a common RF input/output interface connector. both TX and RX each have dedicated LO inputs to support FDD or TDD operation.
Evaluation Kit
6-18
GHz (FR3) RF Front-End Board
Universal AC power adapter, 12 VDC Output
Raspberry Pi board with
SD card for RFFE
SPI/i2c programming.
GUI is preloaded on
SD card.
Additional Equipment Required
20
GHz Signal Source for LO
TX I/Q IF stimulus, DC to 2.8
GHz.
RF source for RX input
Spectrum Analyzer or demodulator at RX I/Q IF output
Product Overview
RF carriers 6
GHz to 18
GHz
-
-
TX P1dB: 27dBm
TX OIP3: 37dBm
-
Transmitter LO nulling capability
TX Directional Coupler for TX to RX Loopback
TX and RX digitally tunable filters for harmonic/spur rejection
Includes temperature sensors for calibration over temperature
Design is
SPI/i2c programable
Block Diagram