This shows you the differences between two versions of the page.
|
resources:eval:10-lead-pulsar-adc-evaluation-board [28 May 2012 17:16] CatherineR c |
resources:eval:10-lead-pulsar-adc-evaluation-board [03 Jan 2013 20:42] (current) |
||
|---|---|---|---|
| Line 27: | Line 27: | ||
| ===== Hardware ===== | ===== Hardware ===== | ||
| - | <note tip>Note that we are transitioning between versions of hardware, both of which are compatible with the SDP board. Some boards are available on REV A hardware, but all boards are migrating to REV C hardware over coming months</note> | + | <WRAP tip>Note that we are transitioning between versions of hardware, both of which are compatible with the SDP board. Some boards are available on REV A hardware, but all boards are migrating to REV C hardware over coming months</WRAP> |
| ---- | ---- | ||
| Line 46: | Line 46: | ||
| ---- | ---- | ||
| - | <note important>All detail which follows applies to REV A hardware</note> | + | <WRAP important>All detail which follows applies to REV A hardware</WRAP> |
| ---- | ---- | ||
| Line 77: | Line 77: | ||
| ===== Installing the Software ===== | ===== Installing the Software ===== | ||
| [[adi>static/imported-files/eval_boards/10_Lead_PulSAR_ADCS_REV1.zip|Evaluation Board Software version 1.1]] is available to download. | [[adi>static/imported-files/eval_boards/10_Lead_PulSAR_ADCS_REV1.zip|Evaluation Board Software version 1.1]] is available to download. | ||
| - | <note tip>The software install is a two part install, user should proceed through both parts prior to connecting board for first time</note> | + | <WRAP tip>The software install is a two part install, user should proceed through both parts prior to connecting board for first time</WRAP> |
| Line 227: | Line 227: | ||
| ====== Design Support Package ====== | ====== Design Support Package ====== | ||
| - | <note tip>Note the following documents apply to Rev A hardware</note> | + | <WRAP tip>Note the following documents apply to Rev A hardware</WRAP> |
| ====== REV A HARDWARE INFORMATION ====== | ====== REV A HARDWARE INFORMATION ====== | ||