This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:eval:10-lead-pulsar-adc-evaluation-board [05 Sep 2014 21:35] – pmod-sdp interposer Brandon Bushey | resources:eval:10-lead-pulsar-adc-evaluation-board [23 Mar 2015 16:00] – Lluis Beltran | ||
---|---|---|---|
Line 27: | Line 27: | ||
* [[adi> | * [[adi> | ||
* [[adi> | * [[adi> | ||
+ | * [[adi> | ||
+ | * [[adi> | ||
Line 64: | Line 66: | ||
===== General Description ===== | ===== General Description ===== | ||
- | This evaluation board covers for the following 10 lead PulSAR® analog to digital converters (ADCs): [[adi> | + | This evaluation board covers for the following 10 lead PulSAR® analog to digital converters (ADCs): [[adi> |
These low power ADCs offer very high performance of up to 18bits with throughputs ranging from 100ksps to 1MSPS. The evaluation board is designed to demonstrate the ADC's performance and to provide an easy to understand interface for a variety of system applications. A full description of these products is available in their respective data sheets and should be consulted when utilizing this evaluation board. | These low power ADCs offer very high performance of up to 18bits with throughputs ranging from 100ksps to 1MSPS. The evaluation board is designed to demonstrate the ADC's performance and to provide an easy to understand interface for a variety of system applications. A full description of these products is available in their respective data sheets and should be consulted when utilizing this evaluation board. | ||
The evaluation board is ideal for use with Analog Devices System Demonstration Board, | The evaluation board is ideal for use with Analog Devices System Demonstration Board, | ||
Line 173: | Line 175: | ||
**Table 2. Solder Link Default Setting** | **Table 2. Solder Link Default Setting** | ||
^ Link ^ Setting ^ Configuration ^ Generic ^ | ^ Link ^ Setting ^ Configuration ^ Generic ^ | ||
- | |SL1 | A | Differential Input| [[adi> | + | |SL1 | A | Differential Input| [[adi> |
|SL1 | B| Single Ended Input| [[adi> | |SL1 | B| Single Ended Input| [[adi> | ||