Both sides previous revisionPrevious revision | Next revisionBoth sides next revision |
resources:alliances:xilinx [31 Jul 2014 19:59] – adding PMOD designs Brandon Bushey | resources:alliances:xilinx [25 Sep 2014 06:02] – adding CN0349, CN0354, CN0355 Brandon Bushey |
---|
| [[adi>cn0337|EVAL-CN0337-PMDZ]] | {{:resources:alliances:cn0337_hw_375.jpg?200 }} \\ \\ CN0337 processes the output of a PT100 RTD and includes an innovative circuit for lead-wire compensation using a standard 3-wire connection. The circuit operates on a single 3.3 V supply. | [[adi>ad7091r|AD7091R]] \\ [[adi>ad8606|AD8606]] \\ [[adi>adum5401|ADUM5401]] | | | [[adi>cn0337|EVAL-CN0337-PMDZ]] | {{:resources:alliances:cn0337_hw_375.jpg?200 }} \\ \\ CN0337 processes the output of a PT100 RTD and includes an innovative circuit for lead-wire compensation using a standard 3-wire connection. The circuit operates on a single 3.3 V supply. | [[adi>ad7091r|AD7091R]] \\ [[adi>ad8606|AD8606]] \\ [[adi>adum5401|ADUM5401]] | |
| [[adi>cn0346|EVAL-CN0346-PMDZ]] | {{:resources:alliances:cn0346_hw_375.jpg?200 }} \\ \\ CN0346 is a relative humidity sensing circuit which can be connected up to any Pmod compatible host controller board. | [[adi>ad7156|AD7156]] \\ [[adi>ad8615|AD8615]] \\ [[adi>adp125|ADP125]] | | | [[adi>cn0346|EVAL-CN0346-PMDZ]] | {{:resources:alliances:cn0346_hw_375.jpg?200 }} \\ \\ CN0346 is a relative humidity sensing circuit which can be connected up to any Pmod compatible host controller board. | [[adi>ad7156|AD7156]] \\ [[adi>ad8615|AD8615]] \\ [[adi>adp125|ADP125]] | |
| | [[adi>cn0349|EVAL-CN0349-PMDZ]] | {{:resources:alliances:cn0349_hw_375.jpg?200 }} \\ \\ CN0349 is a fully Isolated conductivity measurement data acquisition system.| [[adi>ad5934|AD5934]] \\ [[adi>ad8606|AD8606]] \\ [[adi>adum5000|ADUM5000]] \\ [[adi>adum1250|ADUM1250]] \\ [[adi>adg715|ADG715]] | |
| [[adi>cn0350|EVAL-CN0350-PMDZ]] | {{:resources:alliances:cn0350_hw_375.jpg?200 }} \\ \\ CN0350 processes charge input signals from piezoelectric sensors using a single 3.3 V supply and has a total error of less than 0.25% FSR after calibration over a ±10°C temperature range. | [[adi>ad7091r|AD7091R]] \\ [[adi>ad8608|AD8608]] | | | [[adi>cn0350|EVAL-CN0350-PMDZ]] | {{:resources:alliances:cn0350_hw_375.jpg?200 }} \\ \\ CN0350 processes charge input signals from piezoelectric sensors using a single 3.3 V supply and has a total error of less than 0.25% FSR after calibration over a ±10°C temperature range. | [[adi>ad7091r|AD7091R]] \\ [[adi>ad8608|AD8608]] | |
| | [[adi>cn0354|EVAL-CN0354-PMDZ]] | {{:resources:alliances:cn0354_hw_375.jpg?200 }} \\ \\ CN0354 is a low power multichannel thermocouple measurement system with cold junction compensation.| [[adi>ad7787|AD7787]] \\ [[adi>ad8495|AD8495]] \\ [[adi>adm8829|ADM8829]] \\ [[adi>adg1609|ADG1609]] \\ [[adi>adr3412|ADR3412]] \\ [[adi>ref194|REF194]] | |
| | [[adi>cn0355|EVAL-CN0355-PMDZ]] | {{:resources:alliances:cn0355_hw_375.jpg?200 }} \\ \\ CN0355 is a low power multichannel thermocouple measurement system with cold junction compensation.| [[adi>ad7793|AD7793]] \\ [[adi>ad8420|AD8420]] \\ [[adi>ada4096-2|ADA4096-2]] | |
| [[adi>cn0357|EVAL-CN0357-PMDZ]] | {{:resources:alliances:cn0357_hw_375.jpg?200 }} \\ \\ CN0357 is an electrochemical gas sensing signal conditioning solution, designed to work with many electrochemical gas sensors down to resolutions of 1 part per million (ppm).| [[adi>ad7790|AD7790]] \\ [[adi>ada4528-2|ADA4528-2]] \\ [[adi>ad8500|AD8500]] \\ [[adi>adr3412|ADR3412]] \\ [[adi>ad5270|AD5270]] | | | [[adi>cn0357|EVAL-CN0357-PMDZ]] | {{:resources:alliances:cn0357_hw_375.jpg?200 }} \\ \\ CN0357 is an electrochemical gas sensing signal conditioning solution, designed to work with many electrochemical gas sensors down to resolutions of 1 part per million (ppm).| [[adi>ad7790|AD7790]] \\ [[adi>ada4528-2|ADA4528-2]] \\ [[adi>ad8500|AD8500]] \\ [[adi>adr3412|ADR3412]] \\ [[adi>ad5270|AD5270]] | |
| |
==== ADC Drivers ==== | ==== ADC Drivers ==== |
| |